Caterpillar 246D C3-H2

Caterpillar 246D C3-H2

Price
44,450 USD
Year
2015
Working hours
295 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H2
CategorySkid Steer Loaders
Serial NumberBYF01523
Unit NumberCTE00246
Catalog NumberCU2508135
Manufacturing Year2015
Hours295 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$44,450
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information246D SSL TIER4 HRC
TIRES, 12X16.5 10PR CAT
INSTRUCTIONS, ENGLISH
BELT, SEAT, 2"
QUICK COUPLER, ELE
CAB, (A/C), (C3)
ONE SPEED
CONVERSION ARRGMT
RADIO READY
DOOR, CAB, GLASS
SEAT, AIR SUSP,VIN
BATTERY, HD 880CCA
DISPLAY, ADV, LCD
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
PACKAGE, PRFM (H2)
USED PRICE 5/5/17 EK (ELE QC)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone