Caterpillar 246D C3-H2

Caterpillar 246D C3-H2

Price
37,500 USD
Year
2016
Working hours
1438 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H2
CategorySkid Steer Loaders
Serial NumberBYF02602
Unit NumberLKC01813U
Catalog NumberCU2417129
Manufacturing Year2016
Hours1438 h
CountryUnited States
LocationOgden, UT
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 2 ORDER
CONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE (H2)
CONTROL, ISO, PROP, WT
ONE SPEED
SEAT, SUSPENSION, VINYL
ROPS, ENCLOSED WITH A/C (C3)
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, BASIC, ANTI-THEFT
BATTERY,XTRA HVY DUTY 1000 CCA
SEAT BELT, 2"
QUICK COUPLER, MANUAL
INSTRUCTIONS, ENGLISH
HEATER, ENGINE COOLANT, 120V
PACK, DOMESTIC TRUCK
COUNTERWEIGHT,MACHINE,EXTERNAL
FAN, COOLING, DEMAND
TIRES, 12/16.5 GA 10PR
ADDED PRODUCT LINK 1/6/16
INSTRUCTIONS, ANSI, USA
PRICED 09/18/17 DA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone