Caterpillar 246D C3-H2

Caterpillar 246D C3-H2

Price
42,000 USD
Year
2015
Working hours
470 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H2
CategorySkid Steer Loaders
Serial NumberBYF01495
Unit NumberCTE00274
Catalog NumberCU2546670
Manufacturing Year2015
Hours470 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$42,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information246D SSL DCA2
246D SSL TIER4 HRC
BATTERY, XHD 1000
CAB, (A/C), (C3)
CONVERSION ARRGMT
CTWT, MACH, EXT
DISPLAY, ADV, LCD
DOOR, CAB, GLASS
HEATER, ENG. 120V
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
QUICK COUPLER, ELE
RADIO READY
SEAT, AIR SUSP,VIN
TIRES, 12X16.5 10PR CAT
TWO SPEED
BELT, SEAT, 2"
PACKAGE, PRFM (H2)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone