Caterpillar 246D C3-H2

Caterpillar 246D C3-H2

Price
43,700 USD
Year
2015
Working hours
663 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246D C3-H2
CategorySkid Steer Loaders
Serial NumberBYF02133
Unit NumberLKC01641
Catalog NumberCU2277713
Manufacturing Year2015
Hours663 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$43,700
Tax-
Price Including Tax-
Features
Additional InformationBATTERY,XTRA HVY DUTY 1000 CCA
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, BASIC, ANTI-THEFT
DOOR, CAB, GLASS
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
ONE SPEED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PRICED 10/17/16 DA
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT, SUSPENSION, VINYL
TIRES, 12/16.5 GA 10PR
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone