Caterpillar 246C

Caterpillar 246C

Price
46,000 USD
Year
2012
Working hours
940 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY07875
Unit NumberE0028425
Catalog NumberCU4284376
Manufacturing Year2012
Hours940 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$46,000
Tax-
Price Including Tax-
Features
Additional Information246C SKID STEER LOADER
246C SKID STEER LOADER DCA3
CONVERSION ARRANGEMENT
HEATER ENGINE COOLANT 120V
HYDRAULICS HIGH FLOW XPS
INSTRUCTIONS ANSI NACD
INSTRUCTIONS ENGLISH
LANE 1 ORDER
MACHINE ID# E0028425
RADIO READY
ROPS ENCLOSED WITH A/C (C3)
TIRES 12X16.5
SEAT BELT 2
COUNTERWEIGHT MACHINE EXTERNAL
DOOR CAB POLYCARBONATE
QUICK COUPLER HYDRAULIC
SEAT COMFORT AIR SUSPENSION
ENGINE TIER4 INTERIM COMPLIANT
PACKAGE PERFORMANCE (S4)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone