Caterpillar 246C

Caterpillar 246C

Price
18,300 USD
Year
2010
Working hours
10183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY03902
Unit Number17W01070
Catalog NumberCU2577984
Manufacturing Year2010
Hours10183 h
CountryUnited States
LocationSeattle, WA
Pricing
Price Excluding Tax$18,300
Tax-
Price Including Tax-
Features
Additional Information*246C SKID STEER LOADER
*BELT, SEAT, 2"
*CONVERSION ARRANGEMENT
*DOOR, CAB, POLYCARBONATE
*ENGINE,TIER4 INTERIM COMPLIANT
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL
*HYDRAULICS, STANDARD FLOW
*INSTRUCTIONS, ANSI, NACD
*INSTRUCTIONS, ENGLISH
*PACKAGE, PERFORMANCE, (S2)
*QUICK COUPLER, MANUAL
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT, COMFORT, AIR SUSPENSION
*TIRES, 12X16.5 10PR CAT
C3.4 ENGINE S/N CYM12669
GRAPPLE BUCKET
GRAPPLE BUCKET CYL MOUNTING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone