Caterpillar 246C

Caterpillar 246C

Price
24,600 USD
Year
2013
Working hours
1541 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY09104
Unit Number13A19258
Catalog NumberCU1879307
Manufacturing Year2013
Hours1541 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$24,600
Tax-
Price Including Tax-
Features
Additional Information*CONVERSION ARRANGEMENT
*COUNTERWEIGHT,MACHINE,EXTERNAL
*DOOR, CAB, GLASS
*ENGINE,TIER4 INTERIM COMPLIANT
*HEATER, ENGINE COOLANT, 120V
*HYDRAULICS, PROPORTIONAL
*HYDRAULICS, STANDARD FLOW
*PACKAGE, PERFORMANCE, (S3)
*QUICK COUPLER, HYDRAULIC
*RADIO READY
*ROPS, ENCLOSED WITH A/C (C3)
*SEAT BELT, 2"
*SEAT, COMFORT, AIR SUSPENSION
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
KIT, WT ELECTRICAL CONTROL
LANE 1 ORDER
*246C SKID STEER LOADER
SHIPPING/STORAGE PROTECTION
TIRES, 12X16.5 10PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone