Caterpillar 246C

Caterpillar 246C

Price
38,677 USD
Year
2011
Working hours
2951 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY06702
Unit NumberEQ026856
Catalog NumberCU4360889
Manufacturing Year2011
Hours2951 h
CountryNew Zealand
LocationAuckland
Pricing
Price Excluding Tax$38,677
Tax (15%)$5,802
Price Including Tax$44,479
Features
Accessories
PRODUCT LINKPRODUCT LINK
BEACONBEACON
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
Additional Information12 X 16.5 TYRES
AIR SUSPENSION SEAT
MANUAL QUICK COUPLER
4 IN 1 BUCKET 1830MM WITH BOE
AIR CONDITIONED ROPS CAB
EXTRA COUNTERWEIGHTS
PC205 COLD PLANER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Goughs Used Equipment
New Zealand
Telephone:+64 3 983 2498
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone