Caterpillar 246C

Caterpillar 246C

Price
29,000 USD
Year
2013
Working hours
1457 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY09087
Unit Number454142
Catalog NumberCU4282363
Manufacturing Year2013
Hours1457 h
CountryUnited States
LocationEl Paso, CO
Pricing
Price Excluding Tax$29,000
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ENGINEENGINE
Additional Information0P0800/ 1349 / 10-17-17
2013 CATERPILLAR 246C SKID STEER
AS IS / AS RECEIVED
BELT, SEAT, 2"
BUCKET-GP, BOCE 72"
CONVERSION ARRANGEMENT
ENGINE,TIER4 INTERIM COMPLIA
HYDRAULICS, PROPORTIONAL
PACKAGE, PERFORMANCE, (S1)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
TIER 4 INTERIM
TIRES, 12X16.5 10PR CAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • FairTop canopy gouges dents
  • FairRear lower cover bolt missing
  • Good
  • Good
  • Good
  • Fair
  • Good
  • FairGouges, decals torn
  • Good
  • Good
  • Fair
  • FairBent
  • Yes
safety items
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Fair
  • Good
  • PoorCanopy top plexy glass missing
  • Good
  • Good
  • Fair
  • Fair
  • Good
  • Yes
  • Yes
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • Red
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairReflectors missing, rear light guards installed
  • Good
  • Good
hydraulics
  • FairLeaks under machine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
attachments / work tools
  • Good
  • Bucket clamps replated, center bent
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • PoorWorn throught, cracked, caved in, skid plates worn, bottom bent.
  • Fair
  • FairCaved in, bent
  • Poor
  • Good
  • Fair
  • Fair
  • FairWorn
tires
  • Solid wheels in good condition, some cuts, chunks
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone