Caterpillar 246C

Caterpillar 246C

Price
32,300 USD
Year
2011
Working hours
772 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY05756
Unit Number10A18443
Catalog NumberCU1681491
Manufacturing Year2011
Hours772 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$32,300
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional InformationBELT, SEAT, 2"
C3.4T ENG SN:CYM27933
CONVERSION ARRANGEMENT
DOMESTIC TRUCK
DOOR, CAB, POLYCARBONATE
ENGINE,TIER4 INTERIM COMPLIANT
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, NACD
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
OIL, HYDRAULIC, COLD OPERATION
PACKAGE, PERFORMANCE, (S3)
QUICK COUPLER, HYDRAULIC
RADIO READY
ROPS, ENCLOSED WITH HEAT (C2)
SEAT, COMFORT, AIR SUSPENSION
TIRES, 12X16.5 10PR CAT
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone