Caterpillar 246C

Caterpillar 246C

Price
35,659 USD
Year
2011
Working hours
1668 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY06697
Unit NumberEQ026855
Catalog NumberCU4363843
Manufacturing Year2011
Hours1668 h
CountryNew Zealand
LocationPalmerston North
Pricing
Price Excluding Tax$35,659
Tax (15%)$5,349
Price Including Tax$41,008
Features
Accessories
PRODUCT LINKPRODUCT LINK
BEACONBEACON
Additional Information12 X 16.5 TYRES
4 IN 1 BUCKET 1,830MM WITH BOE
AIR SUSPENSION SEAT
EXTRA COUNTERWEIGHTS
HIGH FLOW 2 SPEED HYDRAULICS
MANUAL QUICK COUPLER
REAR VIEW CAMERA
AIR CONDITIONED ROPS CAB
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Goughs Used Equipment
New Zealand
Telephone:+64 3 983 2498
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone