Caterpillar 246C

Caterpillar 246C

Price
29,983 USD
Year
2012
Working hours
2141 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C
CategorySkid Steer Loaders
Serial NumberJAY08010
Catalog NumberCU4359189
Manufacturing Year2012
Hours2141 h
CountryCanada
LocationCambridge, ON
Pricing
Price Excluding Tax$29,983
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
CE PLATECE PLATE
LIGHTINGLIGHTING
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
HIGH FLOW HYDRAULICSHIGH FLOW HYDRAULICS
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
COUPLER, HYDRAULICCOUPLER, HYDRAULIC
SELF LEVELINGSELF LEVELING
Additional InformationSTD. 12 MONTHS / 1,000 HOUR POWERTRAIN WARRANTY
WARRANTY & FINANCE VALID FOR MAN, ONT, QUE, NB, NS, PEI & NFLD ONLY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
engine
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • GoodREPLACED ONE (1) FRONT WORK LIGHT; REPLACED ONE (1) TAIL LIGHT
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • GoodREPLACED CUTTING EDGE
  • Good
  • GoodREPLACED PINS & BUSHINGS
  • Good
  • Good
  • 72" GP BUCKET
tires
  • No
  • No
  • 75%
  • 12 x 16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTITAN2285NoNoNo
Left RearTITAN2285
Right FrontTITAN2285NoNoNo
Right RearSAMSON1246NoNoNo
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Battlefield Used Equipment
Canada
Telephone:+1 866 606 1372
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone