Caterpillar 246C ST

Caterpillar 246C ST

Price
52,044 USD
Year
2012
Working hours
948 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C ST
CategorySkid Steer Loaders
Serial NumberJAY06482
Catalog NumberCU1681923
Manufacturing Year2012
Hours948 h
CountryUnited States
LocationLa Crosse, WI
Pricing
Price Excluding Tax$52,044
Tax-
Price Including Tax-
Features
Additional InformationHydraulics, ProPOrtional, Berlon 102" Snow and Lm Bucket W/boe,

LANE 1 ORDER
INSTRUCTIONS ANSI NACD
TIRES 12X16.5 10PR CAT
INSTRUCTIONS ENGLISH
CAROLINA CDC - - AVAILABILITY
PROTECTIONSHIPANDSTORE STANDARD
246C SKID STEER LOADER
HEATER ENGINE COOLANT 120V
COUNTERWEIGHT MACHINE
QUICK COUPLER HYDRAULIC
HYDRAULICS STANDARD FLOW
ROPS ENCLOSED WITH A/C (C3)
PACKAGE PERFORMANCE (S3)
CONVERSION ARRANGEMENT
RADIO READY
DOOR CAB GLASS
SEAT COMFORT AIR SUSPENSION
BELT SEAT 2"
ENGINETIER4 INTERIM COMPLIANT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontNoNoNo
Left RearNoNoNo
Right FrontNoNoNo
Right RearNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK WISee InventorySelect contact
Jeff Speer
Telephone:+1 414 4619100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone