Caterpillar 246C S4CB

Caterpillar 246C S4CB

Price
41,400 USD
Year
2012
Working hours
524 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246C S4CB
CategorySkid Steer Loaders
Serial NumberJAY07056
Unit Number12A18867
Catalog NumberCU1832483
Manufacturing Year2012
Hours524 h
CountryUnited States
LocationFife, WA
Pricing
Price Excluding Tax$41,400
Tax-
Price Including Tax-
Features
Additional InformationINSTRUCTIONS, ENGLISH
*ENGINE,TIER4 INTERIM COMPLIANT
CAROLINA CDC - - AVAILABILITY
SHIPPING/STORAGE PROTECTION
LANE 1 ORDER
*QUICK COUPLER, HYDRAULIC
*ROPS, ENCLOSED WITH A/C (C3)
*HEATER, ENGINE COOLANT, 120V
*CONVERSION ARRANGEMENT
INSTRUCTIONS, ANSI, NACD
C3.4T ENG SN:CYM39290
*HYDRAULICS, HIGH FLOW XPS
*DOOR, CAB, POLYCARBONATE
*SEAT BELT, 2"
*RADIO READY
*COUNTERWEIGHT,MACHINE,EXTERNAL
*SEAT, COMFORT, AIR SUSPENSION
TIRES, 12X16.5 10PR CAT
*PACKAGE, PERFORMANCE, (S4)
*246C SKID STEER LOADER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone