Quick Search

Caterpillar 246D

Caterpillar 246D

Price
US$ 22,223
Year
2013
Working hours
2,873 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BOYD CAT COMPANY
Paducah, KY
+1 309 494 4357
Show phone number
Basic information
BrandCaterpillar 246D
CategorySkid Steer Loaders
Serial NumberBYF00298
Unit NumberEQ00037386
Catalog Number10029453
Year2013
Hours2,873 h
CountryUnited States
LocationPaducah, United States
Pricing
Price Excluding Tax22,223 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationPACK, DOMESTIC TRUCK
LANE 2 ORDER
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
BATTERY, HEAVY DUTY, 850 CCA
RADIO READY
TIRES, 12/16.5 GA 10PR
ONE SPEED
246D SSL TIER 4 FINAL HRC
PACKAGE, PERFORMANCE (H4)
PL240B
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER, ELECTRIC
SEAT BELT, 2"
ROPS, ENCLOSED WITH A/C (C3)
DISPLAY, ADVANCED, LCD
COUNTERWEIGHT,MACHINE,EXTERNAL
CONVERSION ARRANGEMENT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering