Caterpillar 246 D

Caterpillar 246 D

Price
35,000 USD
Year
2015
Working hours
991 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 246 D
CategorySkid Steer Loaders
Serial NumberBYF01526
Unit Number1088983
Catalog NumberCU4347108
Manufacturing Year2015
Hours991 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • FairSOME PAINT PEELING SHOWING SOME RUST ON SIDES
  • Good
  • Good
  • FairREAR DOOR HAS SEVERAL LIGHT SCRAPES MARKS
  • Good
  • Good
  • Good
  • YesENGINE OIL SAMPLED
  • NoSALE LOT CLEAN
  • GoodPAINT PEELING SHOWING SOME RUST
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
gauges, operator station, console
  • GoodINSTALLED JULY OF 2018
  • Yes
  • Yes
  • Yes
  • Yes
  • 1/8
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
  • No
  • No
  • RED
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • GoodMACHINE SLIGHTLY PULLS A LITTLE TO THE RIGHT
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • GoodP/BS HAVE A LITTLE PLAY
  • Good
  • Good
  • Good
  • Good
  • GoodSOME RUST AROUND COUPLER
  • GoodCUTTING EDGE IS 50% WORN, HAS NOT BEEN FLIPPED
  • .57 yd.3 72 in.
tires
  • 10% REMAINING IS BASED ON NEW TIRES THAT MEASURE 26/32
  • 12-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar830NoYesYes
Left RearCaterpillar13NoYesYes
Right FrontCaterpillar415NoYesYes
Right RearCaterpillar519NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone