Caterpillar 242D

Caterpillar 242D

Price
29,500 USD
Year
2015
Working hours
1364 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01592
Unit Number17164
Catalog NumberCU2252583
Manufacturing Year2015
Hours1364 h
CountryUnited States
LocationColumbus, MS
Pricing
Price Excluding Tax$29,500
Tax-
Price Including Tax-
Features
Additional Information*HEATER, ENGINE COOLANT, 120V
*DOOR, CAB, GLASS
INSTRUCTIONS, ANSI, USA
*ROPS, ENCLOSED WITH A/C (C3)
*DISPLAY, ADVANCED, LCD
CAROLINA CDC - - AVAILABILITY
*TWO SPEED
*RADIO READY
242D CA STD DCA2 (PDC)
*SEAT,AIR SUSPENSION,CLOTH,HEAT
*PACKAGE, PERFORMANCE, (H2)
LANE 1 ORDER
*HYDRAULICS, PROPORTIONAL, WT
*CONVERSION ARRANGEMENT
INSTRUCTIONS, ENGLISH
SHIPPING/STORAGE PROTECTION
TIRES, 12/16.5 CAT 10PR
*FAN, COOLING, DEMAND
*242D SSL TIER 4 FINAL HRC
*QUICK COUPLER, ELECTRIC
*SEAT BELT, 2"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
THOMPSON MACHINERY COMMERCE CORPORATIONSee InventoryWebsiteSelect contact
CAT UsedEqSales
Telephone:+1 615 256 2424
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone