Caterpillar 242D

Caterpillar 242D

Price
36,800 USD
Year
2017
Working hours
743 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT03149
Unit NumberE143507
Catalog NumberCU4360852
Manufacturing Year2017
Hours743 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$36,800
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
ECM DOWNLOAD
BUCKET: 66IN
ENGINE TIER RATING: TIER FOUR FINAL
TIRE SIZE: 33X12 SOLID
HYDRAULICS:
COUPLER:
PRODUCT LINK:
ROPS:
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone