Caterpillar 242D

Caterpillar 242D

Price
47,700 USD
Year
2015
Working hours
196 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT02124
Unit Number441469
Catalog NumberCU2545561
Manufacturing Year2015
Hours196 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$47,700
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationPACKAGE, PERFORMANCE, (H2)
INCLUDES: STANDARD FLOW
DUAL SELF LEVEL
HYDRAULICS, PROPORTIONAL
ONE SPEED WITH RIDE CONTROL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, ADVANCED, LCD, CAMERA
SEAT BELT, 2"
FAN, COOLING, DEMAND
TIRES, 12/16.5 CAT 10PR
QUICK COUPLER, ELECTRIC
HEATER, ENGINE COOLANT, 120V
PRODUCT LINK, CELLULAR PL641
LIFTING EYES, FOUR POINT
COUNTERWEIGHT,MACHINE,EXTERNAL
0P0800/123 MWL 2/1/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone