Caterpillar 242D

Caterpillar 242D

Price
28,500 USD
Year
2015
Working hours
1094 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01396
Unit Number1100042
Catalog NumberCU4347105
Manufacturing Year2015
Hours1094 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$28,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
Additional InformationBUCKET
EPA LABEL
HYDRAULICS, STANDARD FLOW
LIGHTING
OROPS
SELF LEVELING
ULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodOpen cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • Good
  • GoodAux coupler cover dented
  • GoodFront of cab step bent
  • No
  • YesTaken 6-25-2018 @ 1097 hrs
safety items
  • Good
  • Good
  • Yes
  • Yes
  • YesROPS ISO 08 - FOPS ISO 05
gauges, operator station, console
  • 100%
  • N/A
  • YesROPS ISO 08 - FOPS ISO 05
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodInstalled June 2018
  • Good1094 hrs
  • Good
  • Good
  • Good
  • GoodFuel level
  • Good
  • Good
  • Good
engine
  • GoodDPF
  • Good
  • Good
  • GoodPerformed service 6-25-2018 @ 1097 hrs
  • Good
  • GoodTurbo
  • No
  • No
  • Yes2014 tier 4
  • Yes
  • No
  • No
  • No
  • RED
  • Good
  • Good
  • GoodServiced 6-25-2018 @ 1097 hrs
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Good
  • GoodServiced 6-25-2018 @ 1097 hrs
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • GoodBOE can be turned
  • Good
  • Good
  • Good
  • 66 inch
  • 65SSGP103631
  • GoodWorn
comments, misc. repairs, general remarks
  • Retail Good
tires
  • No
  • No
  • 12-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan HD 20001252NoYesYes
Left RearTitan HD 20001147NoYesYes
Right FrontTitan HD 20001043NoYesYes
Right RearTitan HD 20001147NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone