Caterpillar 242D

Caterpillar 242D

Price
44,000 USD
Year
2014
Working hours
777 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01014
Unit NumberEQ002180
Catalog NumberCU4319793
Manufacturing Year2014
Hours777 h
CountryUnited States
LocationMilford, MA
Pricing
Price Excluding Tax$44,000
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
LIGHTINGLIGHTING
SELF LEVELINGSELF LEVELING
PILOT CONTROLPILOT CONTROL
Additional Information242D
242D SSL TIER 4 FINAL HRC
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
FAN, COOLING, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
ONE SPEED
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, ENCLOSED WITH HEAT (C2)
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
TIRES, 12 X 16.5 10PR GALAXY
PACK, DOMESTIC TRUCK
LANE 2 ORDER
INSTRUCTIONS, ENGLISH
INSTRUCTIONS, ANSI, NACD
RADIO READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Brent Derosier
Telephone:+1 508 482 5742
Tim Perkins
100 QUARRY DR, MILFORD MA 01757-1729
Mike Sherman
100 QUARRY DR, MILFORD MA 01757-1729
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone