Caterpillar 242D

Caterpillar 242D

Price
50,000 USD
Year
2016
Working hours
412 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT02945
Unit Number445191
Catalog NumberCU4274373
Manufacturing Year2016
Hours412 h
CountryUnited States
LocationSilverthorne, CO
Pricing
Price Excluding Tax$50,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/ 117 MWL 2/1/18
BATTERY, HEAVY DUTY, 850 CCA
BUCKET-GP, BOCE 72"
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
INCLUDES: HIGH FLOW
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
KIT, RADIO, AM/FM/BLUETOOTH
LIFTING EYES, FOUR POINT
LIGHTS, LED
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H3)
PRODUCT LINK, CELLULAR PL641
PROP. HYDRAULICS
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
WORKTOOL HARNESS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone