Caterpillar 242D

Caterpillar 242D

Price
41,000 USD
Year
2017
Working hours
205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT03265
Unit NumberEQN081711
Catalog NumberCU4308916
Manufacturing Year2017
Hours205 h
CountryUnited States
LocationGering, NE
Pricing
Price Excluding Tax$41,000
Tax-
Price Including Tax-
Features
Additional InformationCONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 3 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
PRODUCT LINK, CELLULAR PL240
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
242D SSL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
CERTIFICATION ARR, (US/CANADA)
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • GoodThe machine is equipped with two counterweights per side of the machine
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • GoodA couple of very minor scratches are present on the rear door
  • Good
  • Good
  • Good
  • FairThe front cab step is bent
  • YesMinor dirt
  • NoNo samples taken at this time
safety items
  • Good
  • Good
  • YesROPS certificate ISO:3471-2008 FOPS certificate - ISO: 3449-2005 Level 1
gauges, operator station, console
  • GoodThe ambient air temperature was too cold to test the A/C system but the compressor would engage when actuated
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured Jan 2017
  • Good
  • Good
  • Yes
  • NoNo manual with the machine
  • NoNo manual with the machine
engine
  • FairNormal use
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar1771NoNoNo
Left RearCaterpillar1771NoNoNo
Right FrontCaterpillar1771NoNoNo
Right RearCaterpillar1771NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone