Caterpillar 242D

Caterpillar 242D

Price
34,000 USD
Year
2015
Working hours
1378 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01728
Unit NumberCCU000324
Catalog NumberCU4299261
Manufacturing Year2015
Hours1378 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax$34,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
ANTI-THEFT SYSTEMANTI-THEFT SYSTEM
LIGHTINGLIGHTING
OROPSOROPS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information73.2 HP ... 2,400 RPM
C3.3B MODEL ENGINE, #8FE3168
CONVERSION ARRANGEMENT
DISPLAY, BASIC, ANTI-THEFT
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,VINYL,HEAT
SHIPPING/STORAGE PROTECTION
TIER 4 FINAL EMISSIONS
TIRES, 10/16.5 CAT 8PR
TWO SPEED WITH RIDE CONTROL
USEPA FAMILY = FKBXL03.3EKD
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • GOOD
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • OK
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodELEC. TYPE
  • Good
  • Good
  • GoodNEW 4/18
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • NONE
  • FULL
  • OK
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • YesVV9P98 RED TAG # EPA 2015
  • Yes
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • OK
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • OK
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • OK
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • .57 YDS
  • GP126461
  • OK
comments, misc. repairs, general remarks
  • 1000HR SERVICE PERFORMED
tires
  • No
  • No
  • 16%
  • 10-15.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front516NoNoNo
Left Rear516NoNoNo
Right Front516NoNoNo
Right Rear516NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
or Mark McClellan Lars Hannell
Telephone:+1 562 4634795
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone