Caterpillar 242D

Caterpillar 242D

Price
32,369 USD
Year
2015
Working hours
1249 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01636
Catalog NumberCU4308119
Manufacturing Year2015
Hours1249 h
CountryCanada
LocationStoney Creek, ON
Pricing
Price Excluding Tax$32,369
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
ELECTRIC COUPLERELECTRIC COUPLER
Additional InformationBASIC DISPLAY
DUAL SELF-LEVEL
STD. 12 MONTHS / 1,000 HOURS POWERTRAIN WARRANTY
WARRANTY & FINANCE VALID FOR MAN, ONT, QUE, NB, NS, PEI & NFLD ONLY
ADVANCED DISPLAY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSCRATCHES ON REAR SIDES
  • Good
  • Good
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodCOMPLETE SERVICE
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 66" GP BUCKET
  • BRAND NEW BUCKET
  • Good
tires
  • No
  • No
  • 95%
  • 12 x 16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAT2495
Left RearCAT2495
Right FrontCAT2495
Right RearCAT2495
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Battlefield Used Equipment
Canada
Telephone:+1 866 606 1372
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone