Caterpillar 242D

Caterpillar 242D

Price
38,500 USD
Year
2015
Working hours
349 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01297
Unit NumberDZT01297
Catalog NumberCU2442646
Manufacturing Year2015
Hours349 h
CountryUnited States
LocationFenton, MO
Pricing
Price Excluding Tax$38,500
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,VINYL,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FABICK CATSee InventoryWebsiteSelect contact
Dave Modglin
MO
Telephone:+1 636 3435900
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone