Caterpillar 242D

Caterpillar 242D

Price
36,000 USD
Year
2015
Working hours
874 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT01641
Unit NumberE0033990
Catalog NumberCU4313455
Manufacturing Year2015
Hours874 h
CountryUnited States
LocationMissoula, MT
Pricing
Price Excluding Tax$36,000
Tax-
Price Including Tax-
Features
Additional Information242D
242D SSL TIER4 FIN
BELT, SEAT, 2"
CAB, (A/C), (C3)
CONVERSION ARRGMT
DISPLAY, ADV, LCD
DOOR, CAB, GLASS
ENGINE - SER# 8FE0123
FAN, COOLING, DMND
GP SMOOTH BUCKET W/ BOE
HEATER, ENG. 120V
HYDRAULICS, PRO WT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
MACHINE ID# E0033990
ONE SPEED
PKG, PERFORM, H2
QUICK COUPLER, ELE
RADIO READY
SEAT, AIR SUSP,VIN
TIRES, 12X16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone