Caterpillar 242D

Caterpillar 242D

Price
36,000 USD
Year
2016
Working hours
31 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242D
CategorySkid Steer Loaders
Serial NumberDZT02731
Unit NumberEQN075613
Catalog NumberCU4266832
Manufacturing Year2016
Hours31 h
CountryUnited States
LocationOmaha, NE
Pricing
Price Excluding Tax$ 36,000
Tax-
Price Including Tax-
Features
Additional Information24D SSL TIER4 FIN
BATTERY HVY DIS
BELT, SEAT, 2"
CAB, C/C, C3
CONTROL H/F PROP
CONVERSION ARRANGMT
DOOR CAB GLASS
FAN COOLING
HALOGEN LIGHTS
HEATER, ENG 120V
LCD CAMERA DISPLACY
PERFORMANCE PACKAGE H2
QUICK COUPLER
RADIO READY
SEAT AIR SUSP
SKID STEER LOADERS
TIRES 12X16.5 10PR CAT
TWO SPEED
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • Good
  • Good
  • Good
  • Good
  • YesDirt
  • NoNo samples taken at this time
safety items
  • Good
  • Good
  • YesROPS certificate - ISO:3471-2008 ISO - 3449-2005 Level 1
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodThe seat belt was manufactured in April 2016
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • FairNormal use
  • Good
  • Good
  • Yes
  • No
  • No
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar2396NoNoNo
Left RearCaterpillar2396NoNoNo
Right FrontCaterpillar23NoNoNo
Right RearCaterpillar2396NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone