Caterpillar 242B3

Caterpillar 242B3

Price
29,500 USD
Year
2012
Working hours
1070 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 242B3
CategorySkid Steer Loaders
Serial NumberSRS02294
Unit Number449225
Catalog NumberCU2486983
Manufacturing Year2012
Hours1070 h
CountryUnited States
LocationBloomfield, CO
Pricing
Price Excluding Tax$29,500
Tax-
Price Including Tax-
Features
Accessories
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
Additional Information2012 CAT 242B SKID STEER
CONTROL, 1SPD, PROP AUX, DLX
ENGINE,TIER4 INTERIM COMPLIANT
SELF-LEVELING
BELT, SEAT, 2" SUSPENSION
FAN, COOLING, STANDARD
TIRES, 12X16.5 FOAM FILLED
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
AS IS/ AS RECEIVED
72" BUCKET
0P0800/1060 GD 6/5/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone