Caterpillar 239D

Caterpillar 239D

Price
36,524 USD
Year
2016
Working hours
479 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL901088
Unit NumberE133089
Catalog NumberCU2509364
Manufacturing Year2016
Hours479 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$36,524
Tax-
Price Including Tax-
Features
Additional InformationPRODUCT LINK: INCLUDES
ROPS: OPEN
AUX HYD
SUSPENSION SEAT
TIRE SIZE: 12.6" RUBBER BELTS
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone