Caterpillar 239D

Caterpillar 239D

Price
35,788 USD
Year
2016
Working hours
372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL901019
Unit NumberE132604
Catalog NumberCU2484430
Manufacturing Year2016
Hours372 h
CountryUnited States
LocationPrescott, AZ
Pricing
Price Excluding Tax$35,788
Tax-
Price Including Tax-
Features
Additional InformationROPS: OPEN
PRODUCT LINK: INCLUDES
AUX HYD
SUSPENSION SEAT
TIRE SIZE: 12.6" RUBBER BELTS
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone