Caterpillar 239D

Caterpillar 239D

Price
35,512 USD
Year
2017
Working hours
580 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL901300
Unit NumberE134296
Catalog NumberCU2509118
Manufacturing Year2017
Hours580 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$35,512
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
SUSPENSION SEAT
TIRE SIZE: 12.6" RUBBER BELTS
BUCKET: YES
PRODUCT LINK: INCLUDES
ROPS: OPEN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone