Caterpillar 239D

Caterpillar 239D

Price
35,000 USD
Year
2015
Working hours
622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL900219
Unit NumberUM07342
Catalog NumberCU4284956
Manufacturing Year2015
Hours622 h
CountryUnited States
LocationSan Leandro, CA
Pricing
Price Excluding Tax$35,000
Tax-
Price Including Tax-
Features
Additional Information*DISPLAY, BASIC, ANTI-THEFT
*BATTERY, 850 CCA, HEAVY DUTY
*SEAT,AIR SUSPENSION,VINYL,HEAT
*ROPS, OPEN (C1)
*RIDE CONTROL, NONE
*QUICK COUPLER, MANUAL
*CONVERSION ARRANGEMENT
*PACKAGE, PERFORMANCE, (H2)
*RUBBER BELT, 1 SPD, D/S IDLER
*SEAT BELT, 2"
LANE 1 ORDER
*239D COMPACT TRACK LOADER HRC
TRACK,RUBBER,400MM(15.7 IN)BAR
EIN # VN7G93
CAROLINA CDC - - AVAILABILITY
INSTRUCTIONS, ANSI, USA
SHIPPING/STORAGE PROTECTION
*FAN, COOLING, DEMAND
*HYDRAULICS, PROPORTIONAL
INSTRUCTIONS, ENGLISH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON TRACTOR COSee InventoryWebsiteSelect contact
Jeff Larson
Telephone:+1 510 357 6200
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone