Caterpillar 239D

Caterpillar 239D

Price
38,088 USD
Year
2016
Working hours
393 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL900782
Unit NumberE131417
Catalog NumberCU2387456
Manufacturing Year2016
Hours393 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$38,088
Tax-
Price Including Tax-
Features
Additional InformationAUX HYD
SUSPENSION SEAT
TIRE SIZE: 12.6" RUBBER TRACKS
ROPS: OPEN
PRODUCT LINK: INCLUDES
BUCKET: YES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone