Caterpillar 239D

Caterpillar 239D

Price
45,000 USD
Year
2015
Working hours
2152 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL900207
Unit Number450245
Catalog NumberCU2506635
Manufacturing Year2015
Hours2152 h
CountryUnited States
LocationColorado Springs, CO
Pricing
Price Excluding Tax$45,000
Tax-
Price Including Tax-
Features
Accessories
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
RIDE CONTROLRIDE CONTROL
PILOT CONTROLPILOT CONTROL
AMICSAMICS
ENGINEENGINE
Additional InformationPACKAGE, PERFORMANCE, (H2)
INCLUDES: STANDARD FLOW
SINGLE SELF LEVEL
BUCKET-GP, BOCE 60"
HYDRAULICS, PROPORTIONAL
FILM, RIDE CONTROL, ANSI
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
RADIO READY
DISPLAY, ADVANCED, LCD, CAMERA
RUBBER BELT, 1 SPD, D/S IDLER
BATTERY, HEAVY DUTY, DISC
TRACK,RUBBER,320MM(12.6IN)BLCK
FAN, COOLING, DEMAND
SEAT BELT, 2"
QUICK COUPLER, ELECTRIC
HEATER, ENGINE BLOCK, 120V
COUNTERWEIGHT,MACHINE,EXTERNAL
PRODUCT LINK, CELLULAR PL641
LIFTING EYES, FOUR POINT
AS IS/ AS RECEIVED
OPO800 / 2138 MWL 10/11/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone