Caterpillar 239D

Caterpillar 239D

Price
32,500 USD
Year
2016
Working hours
851 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 239D
CategorySkid Steer Loaders
Serial NumberBL901008
Unit NumberNM73387
Catalog NumberCU2372097
Manufacturing Year2016
Hours851 h
CountryUnited States
LocationRedmond, OR
Pricing
Price Excluding Tax$32,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBATTERY, HEAVY DUTY, DISC
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
DISPLAY, ADVANCED, LCD, CAMERA
EIN # VH4K69
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
LIGHTS, HALOGEN
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, MANUAL
ROPS, OPEN (C1)
RUBBER BELT, 1 SPD, D/S IDLER
SEAT BELT, 3"
SEAT, SUSPENSION, VINYL
SERIALIZED TECHNICAL MEDIA KIT
TRACK,RUBBER,320MM(12.6IN)BLCK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
PETERSON CATSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 5032886411
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone