Caterpillar 236D

Caterpillar 236D

Price
38,000 USD
Year
2017
Working hours
667 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03318
Unit Number448697
Catalog NumberCU4331557
Manufacturing Year2017
Hours667 h
CountryUnited States
LocationGrand Junction, CO
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information236D SSL TIER 4 FINAL HRC
BATTERY,HEAVY DUTY, 850 CCA
BUCKET-GP, 74", BOCE
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
INCLUDES: STANDARD FLOW
KIT, CAMERA REAR VIEW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
TIRES, 10/16.5 CAT 8PR
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone