Caterpillar 236D

Caterpillar 236D

Price
42,500 USD
Year
2015
Working hours
670 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ01439
Unit Number438961
Catalog NumberCU2555346
Manufacturing Year2015
Hours670 h
CountryUnited States
LocationDenver/commerce City, CO
Pricing
Price Excluding Tax$42,500
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/652 MWL 4/23/18
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOOR, CAB, POLYCARBONATE
DUAL SELF LEVEL
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LIFTING EYES, FOUR POINT
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
PL641 PRODUCT LINK
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
TWO SPEED WITH RIDE CONTROL
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone