Caterpillar 236D

Caterpillar 236D

Price
36,500 USD
Year
2014
Working hours
833 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ00799
Unit Number449784
Catalog NumberCU2495300
Manufacturing Year2014
Hours833 h
CountryUnited States
LocationPueblo, CO
Pricing
Price Excluding Tax$36,500
Tax-
Price Including Tax-
Features
Additional Information0P0800
AS IS/ AS RECEIVED
BUCKET-GP, BOCE 66"
C3.3B ENGINE
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD
DOES NOT INCLUDE SELF LEVEL
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
LIFTING EYES, FOUR POINT
PACKAGE, PERFORMANCE (H4)
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG WORKTOOL
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
TWO SPEED WITH RIDE CONTROL
NEW 12X16.5 TIRES
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 30
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front30
Left Rear30
Right Front30
Right Rear30
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone