Caterpillar 236D

Caterpillar 236D

Price
37,500 USD
Year
2014
Working hours
1218 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ00798
Unit Number457707
Catalog NumberCU4317614
Manufacturing Year2014
Hours1218 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$37,500
Tax-
Price Including Tax-
Features
Additional InformationTWO SPEED WITH RIDE CONTROL
0P0800/1199
DISPLAY, ADVANCED, LCD
C3.3B ENGINE
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DOES NOT INCLUDE SELF LEVEL
66" BUCKET
DOOR, CAB, POLYCARBONATE
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
LIFTING EYES, FOUR POINT
PACKAGE, PERFORMANCE (H4)
PRODUCT LINK PL421
QUICK COUPLER, ELECTRIC
RADIO READY
RETURN TO DIG WORKTOOL
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSPENSION,CLOTH,HEAT
CAT CERTIFIED USED
TIRES 12X16.5
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Extended life ted
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 68”
  • 65ssgp119751
tires
  • 70%
  • 12x16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone