Caterpillar 236D

Caterpillar 236D

Price
41,385 USD
Year
2017
Working hours
533 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03317
Unit Number448693
Catalog NumberCU4307844
Manufacturing Year2017
Hours533 h
CountryUnited States
LocationSteamboat Springs, CO
Pricing
Price Excluding Tax$41,385
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationTIRES, 10/16.5
CAT CERTIFIED USED
0P0800/507 GD 4/16/18
DISPLAY, ADVANCED, CAMERA
236D SSL TIER 4 FINAL HRC
BATTERY,HEAVY DUTY, 850 CCA
BUCKET-GP, BOCE 72"
CONTROL, ISO, PROP, WT
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
INCLUDES: STANDARD FLOW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
SEAT,AIR SUSP. CLOTH/HEAT
TWO SPEED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone