Caterpillar 236D

Caterpillar 236D

Price
40,000 USD
Year
2017
Working hours
325 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03258
Unit NumberMA24615
Catalog NumberCU4267482
Manufacturing Year2017
Hours325 h
CountryUnited States
LocationRapid City, SD
Pricing
Price Excluding Tax$40,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
RIDE CONTROLRIDE CONTROL
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
SELF LEVELINGSELF LEVELING
ELECTRIC COUPLERELECTRIC COUPLER
Additional Information72" GP BUCKET
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE (H2)
RETURN TO DIG/WRKTL POSITIONER
SEAT,AIR SUSPENSION,CLOTH,HEAT
TIRES, 12/16.5 CAT 10PR
QUICK COUPLER, ELECTRIC
ROPS, ENCLOSED WITH A/C (C3)
RADIO, AM/FM, BLUETOOTH
SEAT BELT, 3"
TWO SPEED WITH RIDE CONTROL
BATTERY, HEAVY DUTY, DISC
2017 CAT 236D
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BUTLER MACHINERY COMPANYSee InventoryWebsiteSelect contact
Used Sales
Telephone:+1 701 2981700
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone