Caterpillar 236D

Caterpillar 236D

Price
46,500 USD
Year
2015
Working hours
205 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ01293
Unit Number16G00110
Catalog NumberCU2314593
Manufacturing Year2015
Hours205 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$46,500
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
ENG SN: 8EW3648
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
HEATER, ENGINE COOLANT, 120V
HYDRAULICS, PROPORTIONAL, WT
INSTRUCTIONS, ANSI, USA
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
OIL, HYDRAULIC, COLD OPERATION
PACK, DOMESTIC TRUCK
PACKAGE, PERFORMANCE (H2)
QUICK COUPLER, ELECTRIC
RADIO, AM/FM, BLUETOOTH
RETURN TO DIG/WRKTL POSITIONER
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SHIPPING/STORAGE PROTECTION
TIRES, 10X16.5 CAT 10PR XD
TWO SPEED WITH RIDE CONTROL
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • Like new MDU lease return machine with only 105 hours.
  • Clean on 3-2016
  • Williston N. store 3-16-2016. Bucket = 14G05939
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone