Caterpillar 236D

Caterpillar 236D

Price
27,779 USD
Year
2015
Working hours
1366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberSEN00500
Catalog NumberCU4350111
Manufacturing Year2015
Hours1366 h
CountryCanada
LocationStoney Creek, ON
Pricing
Price Excluding Tax$27,779
Tax-
Price Including Tax-
Features
Accessories
EROPSEROPS
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
HEATER / DEFROSTERHEATER / DEFROSTER
2 SPEED TRAVEL2 SPEED TRAVEL
BUCKETBUCKET
HYDRAULICS, STANDARD FLOWHYDRAULICS, STANDARD FLOW
PILOT CONTROLPILOT CONTROL
BLUETOOTHBLUETOOTH
Additional InformationADVANCED DISPLAY
DUAL SELF-LEVEL
STD. 12 MONTHS / 1,000 HOUR POWERTRAIN WARRANTY
WARRANTY & FINANCE VALID FOR MAN, ONT, QUE, NB, NS, PEI & NFLD ONLY
STD. 12 MONTHS / 1,000 HRS POWERTRAIN & HYDRAULICS WARRANTY
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • GoodREPLACED DOOR RUBBER
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED WIPER BLADE
  • Yes
  • Yes
  • Yes
  • No
  • Yes
engine
  • GoodCOMPLETE SERVICE
  • GoodREPLACED BOTH DRIVE BELTS
  • Good
  • Good
  • Good
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • No
  • Yes
  • Yes
  • No
  • No
  • No
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • Good
  • GoodCOMPLETE SERVICE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodREPLACED COUPLER PINS & BUSHINGS
  • 60" GP BUCKET
tires
  • 100% - BRAND NEW
  • 10 x 16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCAT24100
Left RearCAT24100
Right FrontCAT24100
Right RearCAT24100
Dealer Certified
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BATTLEFIELD EQUIPMENT RENTALSSee InventoryWebsiteSelect contact
Battlefield Used Equipment
Canada
Telephone:+1 866 606 1372
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone