Caterpillar 236D

Caterpillar 236D

Price
37,200 USD
Year
2017
Working hours
886 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03319
Unit Number448695
Catalog NumberCU4307845
Manufacturing Year2017
Hours886 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax$37,200
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional Information0P0800/883/GD 4/16/18
236D SSL TIER 4 FINAL HRC
CAT CERTIFIED USED
CONTROL, ISO, PROP, WT
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
DUAL SELF LEVEL
FAN, COOLING, DEMAND
INCLUDES: STANDARD FLOW
LIGHTS, HALOGEN
PACKAGE, PERFORMANCE, (H2)
QUICK COUPLER, ELECTRIC
RADIO READY
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
TWO SPEED
BATTERY,HEAVY DUTY, 850 CCA
SEAT,AIR SUSP. CLOTH/HEAT
BUCKET-GP, 74", BOCE
TIRES, 10/16.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone