Caterpillar 236D

Caterpillar 236D

Price
44,500 USD
Year
2016
Working hours
151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ02869
Unit NumberE0025312
Catalog NumberCU4249889
Manufacturing Year2016
Hours151 h
CountryUnited States
LocationMeridian, ID
Pricing
Price Excluding Tax$44,500
Tax-
Price Including Tax-
Features
Additional Information236D SSL TIER 4 FINAL HRC
BATTERY, HEAVY DUTY, 850 CCA
CONTROL, ISO, PROP, WT
CONVERSION ARRANGEMENT
COUNTERWEIGHT,MACHINE,EXTERNAL
DISPLAY, ADVANCED, LCD, CAMERA
DOOR, CAB, GLASS
FAN, COOLING, DEMAND
FILM, RIDE CONTROL, ANSI
GP BUCKET W/ BOE
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, NACD
LANE 2 ORDER
LIGHTS, HALOGEN
MACHINE ID# E0025312
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE (H2)
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, MANUAL
RADIO, AM/FM, BLUETOOTH
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 3"
SEAT,AIR SUSPENSION,CLOTH,HEAT
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 10X16.5 CAT 10PR XD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTERN STATES EQUIPMENTSee InventoryWebsiteSelect contact
Andrew Sailors
Telephone:+1 208 884 2268
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone