Caterpillar 236D

Caterpillar 236D

Price
38,000 USD
Year
2014
Working hours
837 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ00651
Unit Number460908
Catalog NumberCU4358301
Manufacturing Year2014
Hours837 h
CountryUnited States
LocationCarbondale, CO
Pricing
Price Excluding Tax$38,000
Tax-
Price Including Tax-
Features
Accessories
ENGINEENGINE
Additional InformationCOUNTERWEIGHT,MACHINE,EXTERNAL
FAN, COOLING, DEMAND
DOES NOT INCLUDE SELF LEVEL
DISPLAY, ADVANCED, LCD
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, POLYCARBONATE
FILM, RIDE CONTROL, ANSI
RETURN TO DIG/WORK TOOL
HYDRAULICS, PROPORTIONAL
INCLUDES: STANDARD FLOW
LIFTING EYES, FOUR POINT
CAT CERTIFIED USED
QUICK COUPLER, ELECTRIC
0P0800/837
TIRES, 12X16.5
ROPS, ENCLOSED WITH A/C (C3)
SEAT BELT, 2"
HEATER, ENGINE COOLANT, 120V
RADIO READY
ONE SPEED WITH RIDE CONTROL
PACKAGE, PERFORMANCE (H4)
72" BUCKET BOE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • attachments / work tools
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • Good
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • 74” BOCE
  • A4173BK20892
tires
  • No
  • No
  • 90%
  • 12x16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front90NoNoNo
Left Rear90NoNoNo
Right Front90NoNoNo
Right Rear90NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Jeff Fiscus
Telephone:+1 303 715 8850
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone