Caterpillar 236D

Caterpillar 236D

Price
27,500 USD
Year
2016
Working hours
1390 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D
CategorySkid Steer Loaders
Serial NumberBGZ03034
Unit Number1174050
Catalog NumberCU2606662
Manufacturing Year2016
Hours1390 h
CountryUnited States
LocationGrand Rapids, MI
Pricing
Price Excluding Tax$27,500
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKETBUCKET
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • GoodHas bracket bolted to inside of cab- REMOVE BRACKET
  • Good
  • FairRear door is dented up and pushed in some, door latch is damaged, door does not latch- REPLACE REAR DOOR & LATCH
  • Good
  • Good
  • Good
  • Good
  • FairAll decals are chipping and worn, front decal is the worst, paint has normal wear for hours- REPLACE FOUR DECALS & PAINT TOUCH UP FRONT FRAME
  • Good
  • GoodGuard over aux, hyd fittings is dented.
  • FairStep on cab is smashed- REPLACE CAB STEP
  • YesGlue from decals, engine compartment has metal shavings, radiator is a little plugged with shavings- CLEAN MACHINE
safety items
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Machine has a back up camera, which should be adjusted.
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairNot working- REPAIR/REPLACE
  • Good
  • Good
  • Good
  • FairSeat switch shuts machine off when operator gets out of seat-NEEDS FURTHER TROUBLESHOOTING
  • Yes
  • Yes
  • Yes
  • NoCD is cracked not useable
  • Yes
  • Gauge reads 1/4
engine
  • PoorBoth are dirty and non Cat
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • No
  • No
  • Red
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • PoorNot working, machine has active event for alternator- REPAIR/REPLACE
  • Good
  • FairMissing right head light, no lights on back of machine are working- REPAIR/REPLACE NON WORKING LIGHTS
  • Good
  • Good
  • Good
  • Yes
hydraulics
  • FairHose hold down on left rear loader arm is missing.
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • GoodP/Bs have a little play
  • Good
  • Good
  • Good
  • Good
  • GoodManual coupler
  • FairBolt on cutting edge is 90% worn has not been flipped- REMOVE & FLIP CUTTING EDGE
  • .54yd.3 78"
comments, misc. repairs, general remarks
  • MACHINE IS FAIRLY WORN WITH METAL SHAVINGS, WILL NEED A SOLID CLEANING & NEED TO REPLACE ALTERNATOR.
  • MINIMUM ITEMS: 250 SVC, CLEANING, REPAIR/REPLACE REAR DOOR LATCH, TROUBLESHOOT SEAT SWITCH & REPLACE ALTERNATOR.
  • SUGGEST ALL ITEMS TO CLEAN MACHINE UP WELL (REAR DOOR & CUTTING EDGE OPTIONAL). JEFF RUTHKOWSKI 3/29/2018
  • repair all
tires
  • 100
  • Tires and wheels are new
  • 10-16.5 NHS
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCaterpillar24100NoNo
Left RearCaterpillar24100NoNo
Right FrontCaterpillar24100NoNo
Right RearCaterpillar24100NoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone