Caterpillar 236D C3-H2

Caterpillar 236D C3-H2

Price
37,370 USD
Year
2016
Working hours
798 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236D C3-H2
CategorySkid Steer Loaders
Serial NumberBGZ02794
Unit NumberLKC01884
Catalog NumberCU2386552
Manufacturing Year2016
Hours798 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax$37,370
Tax-
Price Including Tax-
Features
Additional InformationCONVERSION ARRANGEMENT
PACKAGE, PERFORMANCE (H2)
CONTROL, ISO, PROP, WT
ROPS, ENCLOSED WITH A/C (C3)
SEAT,AIR SUSPENSION,CLOTH,HEAT
DOOR, CAB, GLASS
RADIO, AM/FM, BLUETOOTH
DISPLAY, BASIC, ANTI-THEFT
SEAT BELT, 2"
FAN, COOLING, DEMAND
TIRES, 12/16.5 GA 10PR
ONE SPEED
QUICK COUPLER, MANUAL
COUNTERWEIGHT,MACHINE,EXTERNAL
HEATER, ENGINE COOLANT, 120V
LANE 2 ORDER
PACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KIT
BATTERY, HEAVY DUTY, 850 CCA
LIGHTS, HALOGEN
INSTRUCTIONS, ANSI, USA
PRICED 10/09/17 EK
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone