Caterpillar 236B3

Caterpillar 236B3

Price
14,500 USD
Year
2012
Working hours
4771 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 236B3
CategorySkid Steer Loaders
Serial NumberA9H02264
Unit NumberEQN079351
Catalog NumberCU4292497
Manufacturing Year2012
Hours4771 h
CountryUnited States
LocationDoniphan, NE
Pricing
Price Excluding Tax$14,500
Tax-
Price Including Tax-
Features
Additional Information2" SUPRESSION SEAT BELT
236B3
CONTROL, 1SPD, PROP AUX, DLX WT
CONVERSION ARRANGEMENT
DOOR, CAB, GLASS
ENGINE, TIER4 INTERIM COMPLIANT
FAN COOLING STANDARD
HEATER, ENGINE COOLANT, 120V
QUICK COUPLER HYDRAULIC
ROPS, ENCLOSED WITH A/C (C3)
SELF-LEVELING
SKID STEER LOADERS
TIRES, 12 X 16.5 10 PR CAT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • hydraulics
  • tandems/gears/bearings/chains
  • bucket
  • tires
general appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodNo visible defects are present
  • FairThe paint has some scuffs and scratches present
  • Good
  • Good
  • YesDirt and hay. The engine has a fair amount of hay build up present.
  • No
safety items
  • Good
  • Good
  • YesROPS certificate - ISO:3471-2008 FOPS certificate - 3449-1992 Level 1
gauges, operator station, console
  • FairThe ambient air temperature was too cold to test the A/C system, but the compressor would not engage when actuated
  • Good
  • Good
  • Good
  • Good
  • FairThe front door window is severely cracked
  • Good
  • Good
  • FairThe seat belt is in decent condition but has past the five year OSHA usability date. The seat belt was manufactured in March 2012
  • FairThe seat cushion is torn
  • FairThe auxiliary circuit roller switch has logged a number of fault codes
  • Yes
  • NoNo manual with machine
  • NoNo manual with machine
  • The cab door opener strut is missing
engine
  • PoorThe air cleaner is severely restricted
  • FairThe belt guard is missing from the engine
  • Good
  • No
  • Yes
  • No
  • YesThe front crankshaft oil seal is leaking
  • No
  • Red, ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • FairThe rear work lamps are inoperable
  • Good
  • FairThe work tool harness and retaining bracket have some damage near the tool plug connector
  • Yes
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • The hydraulic system is equipped with a non Caterpillar oil filter
tandems/gears/bearings/chains
  • Good
  • Good
  • Good
  • Good
  • FairThe left/travel pilot control valve is leaking oil in the cab
  • Good
  • Good
bucket
  • Good
  • FairA fair amount of P&B wear is present in the lower loader frame, tilt cylinders and bucket coupler
  • FairThe upper ledge of the bucket coupler is worn causing slack between the bucket and coupler
tires
  • 12-16.5
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan HD2000 II2188NoNoNo
Left RearTitan HD2000 II521NoNoNo
Right FrontTitan HD2000 II1563NoNoNo
Right RearTitan HD2000 II1042NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Rory Whaley
Telephone:+1 402 402 7408103
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone